AEC-Q101 Qualified TVS Diode from Littelfuse Provides Greater Protection from Load Dump Without Expanding Design Footprint

SLD TVS Series Product Image
CHICAGO, December 19, 2014 - Littelfuse, Inc., the global leader in circuit protection, has introduced the SLD Series TVS Diode for automotive and high reliability applications. This AEC-Q101 qualified TVS Diode is designed specifically to protect sensitive electronic equipment from voltage transients induced by load dump and other transient voltage events. It offers a 5000W (10/1000?s) or 2200W (load dump) peak pulse power dissipation rating in a standard P600 package. The SLD Series' combination of compact design and superior electrical performance offer circuit designers the freedom to upgrade their circuit protection in their existing design footprint or provide more robust load dump protection for new projects. Applications for SLD Series TVS Diodes include DC power protection and ESD protection in automotive electronics like ECU, TCU, BCM, sensors and entertainment systems, as well as in other long pulse applications that require high reliability.
"The new SLD Series TVS Diode is AEC-Q101 qualified, which makes it very well suited for high reliability applications. It offers peak pulse power dissipation ratings that are ideal for automotive applications," said Charlie Cai, global product manager of the Automotive TVS Diode product line. "It helps automotive power systems to pass the 5a and 5b surge tests operationally as specified by ISO7637-2 and ISO16750. These standards are widely used in the automotive industry as the basis for transient specifications."
The SLD Series TVS Diode offers these key benefits:
- Meets international standards of the automotive industry, which makes it ideal for protective sensitive automotive systems from load dump and other transient voltage events
- AEC-Q101 qualified with a junction temperature (Tj ) up to 175°C ensures maximum reliability in automotive and high reliability applications
- Compact footprint of the industry-standard P600 package allow quick and easy layout in high reliability applications
- Both uni-directional and bi-directional polarity devices offer from 10V to 60V standoff voltage, fulfilling all design requirements for automotive applications
Availability
The SLD Series TVS Diode is available in quantities of 800 (tape and reel packaging) and 100 (bulk packaging). Sample requests can be placed through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.
For More Information
Additional information is available on the SLD Series product page and datasheet. If you have technical questions, please contact: Charlie Cai, Global Product Manager, CCai@littelfuse.com.
About Littelfuse
Founded in 1927, Littelfuse is the world leader in circuit protection with growing global platforms in power control and sensing. The company serves global customers in the electronics, automotive and industrial markets with technologies including fuses, semiconductors, polymers, ceramics, relays and sensors. Littelfuse has over 8,000 employees in more than 35 locations throughout the Americas, Europe and Asia. For more information, please visit the Littelfuse website: littelfuse.com.
LFUS-P
Media Contact:
Rhonda Stratton
Global Marketing Communications Manager
Electronics Products
Littelfuse, Inc.
773-628-0644
rstratton@littelfuse.com
https://twitter.com/littelfuse